IESNA:LM-63-2002
[TEST]P1389911
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-727-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13372.3
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
49.4 45.2 49.4 57.6 65.8 74.0 82.3 90.5 98.7 111.1 127.5 156.3 209.8 259.1 259.1 255.0 267.4 292.0 366.1 662.2 1036.6 1127.0 1016.0 859.7 645.8 526.5 464.8 431.9 415.4 386.6 345.5 250.9 98.7 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 49.4 57.6 65.8 74.0 78.2 86.4 90.5 102.8 111.1 131.6 164.5 201.6 205.7 201.6 197.4 209.8 246.8 399.0 588.2 641.7 596.4 530.6 440.1 390.8 370.2 357.9 349.6 333.2 296.2 230.3 111.1 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 49.4 53.5 61.7 69.9 74.0 82.3 82.3 90.5 98.7 111.1 119.3 144.0 152.2 148.1 131.6 127.5 131.6 135.7 139.9 156.3 181.0 201.6 234.5 259.1 275.6 287.9 283.8 279.7 246.8 209.8 119.3 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 49.4 53.5 61.7 65.8 69.9 78.2 78.2 86.4 90.5 102.8 106.9 127.5 131.6 131.6 119.3 115.2 119.3 119.3 123.4 135.7 156.3 172.8 197.4 222.1 234.5 242.7 242.7 246.8 226.2 197.4 119.3 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 49.4 53.5 57.6 65.8 69.9 74.0 74.0 78.2 82.3 90.5 98.7 111.1 115.2 115.2 106.9 106.9 106.9 106.9 106.9 115.2 127.5 139.9 164.5 181.0 193.3 201.6 201.6 209.8 205.7 185.1 123.4 37.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 45.2 49.4 57.6 61.7 65.8 65.8 65.8 74.0 74.0 82.3 86.4 90.5 94.6 94.6 90.5 94.6 90.5 90.5 90.5 94.6 102.8 111.1 127.5 144.0 148.1 156.3 160.4 176.9 181.0 168.6 123.4 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 45.2 49.4 53.5 57.6 61.7 61.7 61.7 65.8 65.8 69.9 74.0 74.0 74.0 78.2 78.2 82.3 78.2 74.0 74.0 74.0 74.0 78.2 90.5 102.8 106.9 111.1 119.3 139.9 160.4 156.3 123.4 45.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 45.2 49.4 53.5 53.5 57.6 57.6 57.6 61.7 61.7 65.8 69.9 69.9 69.9 69.9 69.9 74.0 74.0 69.9 69.9 69.9 69.9 74.0 86.4 98.7 102.8 106.9 115.2 127.5 139.9 135.7 106.9 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 45.2 49.4 49.4 53.5 57.6 57.6 57.6 57.6 57.6 61.7 61.7 61.7 61.7 65.8 65.8 65.8 65.8 65.8 65.8 65.8 65.8 69.9 82.3 94.6 98.7 102.8 106.9 115.2 119.3 115.2 90.5 41.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 41.1 45.2 49.4 49.4 53.5 53.5 53.5 53.5 53.5 57.6 57.6 57.6 57.6 57.6 57.6 57.6 61.7 57.6 61.7 61.7 61.7 65.8 74.0 86.4 94.6 98.7 102.8 98.7 94.6 90.5 74.0 37.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 41.1 45.2 45.2 45.2 49.4 49.4 49.4 49.4 49.4 53.5 49.4 49.4 49.4 49.4 49.4 49.4 53.5 53.5 57.6 57.6 57.6 61.7 69.9 82.3 90.5 94.6 94.6 86.4 74.0 69.9 57.6 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 41.1 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 49.4 45.2 45.2 45.2 45.2 45.2 45.2 49.4 49.4 53.5 53.5 53.5 57.6 65.8 74.0 78.2 82.3 78.2 69.9 61.7 57.6 45.2 24.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 41.1 41.1 41.1 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 41.1 41.1 41.1 41.1 45.2 41.1 45.2 49.4 53.5 57.6 61.7 65.8 65.8 65.8 61.7 57.6 49.4 41.1 32.9 16.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 37.0 41.1 41.1 41.1 41.1 41.1 41.1 41.1 41.1 41.1 41.1 41.1 37.0 37.0 37.0 37.0 37.0 37.0 41.1 41.1 49.4 53.5 57.6 57.6 53.5 53.5 45.2 41.1 32.9 28.8 16.5 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 37.0 37.0 37.0 41.1 37.0 37.0 37.0 37.0 37.0 37.0 37.0 37.0 32.9 32.9 32.9 32.9 32.9 28.8 32.9 37.0 45.2 49.4 53.5 49.4 41.1 37.0 28.8 24.7 20.6 12.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 37.0 37.0 37.0 41.1 37.0 37.0 37.0 37.0 32.9 32.9 32.9 32.9 28.8 28.8 28.8 28.8 28.8 28.8 28.8 32.9 37.0 37.0 41.1 37.0 32.9 28.8 20.6 20.6 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 37.0 37.0 37.0 37.0 37.0 32.9 32.9 32.9 32.9 32.9 28.8 28.8 24.7 24.7 24.7 24.7 28.8 28.8 28.8 24.7 28.8 24.7 28.8 24.7 20.6 20.6 16.5 12.3 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 32.9 37.0 32.9 32.9 32.9 32.9 28.8 28.8 24.7 24.7 20.6 20.6 16.5 20.6 24.7 24.7 24.7 20.6 16.5 12.3 12.3 12.3 12.3 8.2 8.2 8.2 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 32.9 32.9 32.9 28.8 28.8 28.8 24.7 24.7 20.6 20.6 16.5 16.5 12.3 16.5 20.6 24.7 20.6 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 32.9 32.9 32.9 28.8 28.8 28.8 24.7 20.6 16.5 16.5 12.3 12.3 8.2 12.3 16.5 20.6 16.5 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 32.9 32.9 32.9 28.8 28.8 24.7 20.6 20.6 16.5 16.5 12.3 8.2 8.2 8.2 12.3 12.3 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 28.8 28.8 28.8 24.7 24.7 24.7 20.6 16.5 12.3 12.3 8.2 4.1 4.1 4.1 4.1 8.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 28.8 28.8 28.8 24.7 24.7 20.6 16.5 12.3 8.2 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 28.8 28.8 28.8 24.7 24.7 20.6 16.5 8.2 8.2 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 32.9 32.9 28.8 28.8 28.8 24.7 24.7 16.5 12.3 8.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 28.8 24.7 24.7 24.7 20.6 20.6 16.5 12.3 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 28.8 24.7 24.7 24.7 20.6 20.6 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 28.8 24.7 24.7 24.7 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 28.8 24.7 24.7 20.6 20.6 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 24.7 20.6 20.6 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 24.7 20.6 20.6 16.5 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 24.7 20.6 20.6 16.5 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 28.8 24.7 20.6 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 16.5 16.5 12.3 12.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 16.5 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 16.5 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 20.6 16.5 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 20.6 16.5 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 28.8 20.6 16.5 12.3 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 32.9 24.7 20.6 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 28.8 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 37.0 28.8 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 32.9 28.8 24.7 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 41.1 32.9 28.8 24.7 20.6 16.5 8.2 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 37.0 32.9 28.8 20.6 16.5 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 37.0 32.9 28.8 24.7 20.6 12.3 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 41.1 37.0 32.9 28.8 24.7 16.5 12.3 8.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 45.2 41.1 37.0 32.9 28.8 20.6 16.5 12.3 8.2 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 45.2 41.1 37.0 32.9 28.8 24.7 20.6 12.3 8.2 8.2 8.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 49.4 45.2 41.1 37.0 32.9 28.8 24.7 16.5 12.3 8.2 8.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 53.5 49.4 45.2 41.1 37.0 32.9 28.8 20.6 16.5 12.3 12.3 8.2 8.2 8.2 4.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 53.5 49.4 45.2 41.1 41.1 37.0 28.8 24.7 16.5 16.5 12.3 12.3 8.2 8.2 8.2 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 53.5 49.4 45.2 45.2 41.1 32.9 28.8 20.6 20.6 16.5 16.5 12.3 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.2 8.2 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 53.5 49.4 49.4 45.2 41.1 37.0 28.8 24.7 20.6 16.5 16.5 12.3 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.2 8.2 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 53.5 53.5 49.4 49.4 45.2 41.1 32.9 28.8 24.7 20.6 20.6 16.5 16.5 12.3 12.3 12.3 12.3 12.3 8.2 8.2 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.2 8.2 8.2 8.2 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 57.6 53.5 53.5 49.4 49.4 41.1 37.0 28.8 24.7 24.7 20.6 16.5 16.5 16.5 12.3 12.3 12.3 12.3 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 8.2 12.3 12.3 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 57.6 57.6 53.5 53.5 49.4 45.2 37.0 32.9 28.8 24.7 24.7 20.6 20.6 16.5 16.5 16.5 16.5 16.5 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 8.2 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 57.6 57.6 53.5 53.5 53.5 45.2 41.1 32.9 28.8 28.8 24.7 20.6 20.6 16.5 16.5 16.5 16.5 16.5 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 8.2 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 57.6 57.6 53.5 53.5 53.5 49.4 45.2 37.0 32.9 28.8 28.8 24.7 24.7 20.6 20.6 20.6 20.6 16.5 12.3 12.3 8.2 8.2 8.2 8.2 8.2 8.2 8.2 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 61.7 61.7 57.6 57.6 57.6 49.4 45.2 41.1 32.9 32.9 28.8 24.7 24.7 20.6 20.6 20.6 20.6 20.6 16.5 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 61.7 61.7 57.6 57.6 57.6 53.5 49.4 41.1 37.0 32.9 32.9 28.8 28.8 24.7 24.7 24.7 24.7 20.6 16.5 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 61.7 61.7 57.6 57.6 57.6 53.5 49.4 45.2 37.0 32.9 32.9 28.8 28.8 24.7 24.7 24.7 24.7 20.6 16.5 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 61.7 61.7 57.6 57.6 57.6 53.5 49.4 45.2 37.0 37.0 32.9 32.9 28.8 28.8 28.8 28.8 24.7 24.7 20.6 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 61.7 61.7 61.7 57.6 57.6 57.6 57.6 49.4 45.2 41.1 37.0 37.0 32.9 32.9 28.8 28.8 28.8 28.8 24.7 20.6 20.6 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 57.6 57.6 57.6 49.4 45.2 41.1 41.1 37.0 37.0 32.9 32.9 32.9 32.9 28.8 28.8 24.7 20.6 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 57.6 57.6 57.6 49.4 45.2 41.1 41.1 37.0 37.0 32.9 32.9 32.9 32.9 28.8 28.8 24.7 20.6 16.5 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 57.6 57.6 57.6 49.4 45.2 41.1 41.1 37.0 37.0 37.0 37.0 37.0 37.0 32.9 32.9 28.8 24.7 20.6 16.5 16.5 16.5 16.5 16.5 16.5 12.3 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 57.6 53.5 53.5 49.4 45.2 45.2 45.2 41.1 41.1 37.0 37.0 37.0 41.1 41.1 37.0 32.9 28.8 24.7 20.6 20.6 16.5 16.5 20.6 16.5 16.5 12.3 12.3 12.3 12.3 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 53.5 53.5 53.5 53.5 53.5 49.4 45.2 45.2 45.2 41.1 41.1 41.1 41.1 41.1 41.1 45.2 41.1 32.9 28.8 24.7 20.6 20.6 20.6 20.6 20.6 20.6 16.5 12.3 12.3 8.2 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 53.5 53.5 53.5 49.4 49.4 49.4 45.2 45.2 45.2 41.1 41.1 41.1 41.1 41.1 45.2 49.4 45.2 37.0 32.9 28.8 24.7 24.7 20.6 20.6 24.7 20.6 16.5 12.3 12.3 8.2 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 53.5 53.5 53.5 49.4 49.4 49.4 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 49.4 49.4 49.4 41.1 41.1 41.1 37.0 37.0 32.9 28.8 32.9 28.8 24.7 20.6 16.5 12.3 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 53.5 53.5 53.5 53.5 49.4 49.4 49.4 49.4 49.4 45.2 45.2 49.4 49.4 49.4 49.4 53.5 49.4 49.4 49.4 53.5 53.5 49.4 41.1 41.1 37.0 32.9 28.8 24.7 20.6 12.3 8.2 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 57.6 53.5 53.5 53.5 53.5 53.5 49.4 49.4 49.4 49.4 49.4 49.4 49.4 49.4 49.4 49.4 53.5 53.5 53.5 53.5 57.6 65.8 65.8 57.6 53.5 49.4 45.2 41.1 37.0 32.9 20.6 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 57.6 53.5 53.5 53.5 53.5 53.5 49.4 49.4 49.4 49.4 49.4 49.4 49.4 53.5 53.5 53.5 53.5 53.5 53.5 57.6 65.8 78.2 78.2 69.9 61.7 57.6 49.4 45.2 41.1 37.0 24.7 16.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 57.6 53.5 53.5 53.5 57.6 53.5 53.5 53.5 53.5 53.5 53.5 53.5 53.5 57.6 57.6 57.6 57.6 57.6 57.6 61.7 69.9 78.2 82.3 78.2 74.0 69.9 65.8 61.7 53.5 49.4 37.0 24.7 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 57.6 57.6 53.5 53.5 57.6 57.6 57.6 57.6 57.6 61.7 61.7 61.7 61.7 65.8 65.8 69.9 74.0 82.3 86.4 86.4 86.4 86.4 78.2 74.0 69.9 65.8 53.5 32.9 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 61.7 57.6 57.6 57.6 57.6 57.6 57.6 57.6 57.6 61.7 61.7 65.8 65.8 69.9 69.9 74.0 74.0 82.3 86.4 94.6 98.7 98.7 94.6 90.5 82.3 78.2 65.8 41.1 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 57.6 57.6 57.6 57.6 61.7 57.6 57.6 57.6 61.7 61.7 61.7 61.7 61.7 65.8 65.8 69.9 69.9 74.0 74.0 78.2 78.2 82.3 90.5 102.8 111.1 111.1 106.9 102.8 94.6 90.5 78.2 49.4 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 61.7 61.7 61.7 61.7 65.8 61.7 61.7 61.7 65.8 65.8 65.8 65.8 69.9 74.0 74.0 78.2 78.2 78.2 78.2 82.3 82.3 86.4 98.7 111.1 115.2 119.3 119.3 119.3 119.3 115.2 94.6 49.4 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 61.7 61.7 61.7 65.8 65.8 65.8 65.8 65.8 69.9 74.0 74.0 74.0 74.0 78.2 82.3 86.4 82.3 82.3 82.3 86.4 86.4 90.5 102.8 115.2 123.4 127.5 127.5 135.7 144.0 135.7 115.2 53.5 8.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 65.8 65.8 65.8 69.9 69.9 69.9 69.9 74.0 78.2 78.2 78.2 82.3 86.4 86.4 90.5 90.5 86.4 82.3 86.4 86.4 94.6 111.1 123.4 127.5 131.6 139.9 152.2 164.5 160.4 131.6 53.5 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 65.8 65.8 69.9 69.9 74.0 74.0 74.0 78.2 82.3 82.3 82.3 86.4 90.5 94.6 98.7 94.6 90.5 86.4 90.5 90.5 98.7 115.2 127.5 131.6 139.9 148.1 168.6 189.2 181.0 148.1 53.5 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 65.8 69.9 74.0 74.0 78.2 78.2 82.3 86.4 90.5 94.6 98.7 106.9 106.9 106.9 111.1 106.9 106.9 102.8 111.1 123.4 131.6 152.2 164.5 168.6 176.9 181.0 193.3 201.6 185.1 139.9 49.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 69.9 69.9 78.2 78.2 82.3 86.4 90.5 94.6 102.8 106.9 119.3 127.5 123.4 123.4 123.4 119.3 123.4 123.4 131.6 156.3 168.6 189.2 201.6 209.8 213.9 213.9 218.0 213.9 189.2 127.5 49.4 8.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 69.9 74.0 78.2 82.3 86.4 90.5 94.6 102.8 111.1 119.3 135.7 144.0 139.9 135.7 131.6 131.6 135.7 139.9 152.2 185.1 201.6 222.1 238.6 246.8 250.9 242.7 238.6 226.2 193.3 119.3 45.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 69.9 74.0 82.3 86.4 90.5 94.6 102.8 111.1 119.3 131.6 152.2 164.5 156.3 148.1 144.0 144.0 152.2 156.3 172.8 218.0 234.5 259.1 275.6 283.8 287.9 275.6 263.3 238.6 197.4 106.9 41.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 74.0 78.2 86.4 90.5 98.7 102.8 115.2 127.5 144.0 172.8 205.7 213.9 209.8 205.7 218.0 275.6 407.2 530.6 608.8 641.7 612.9 489.5 431.9 394.9 374.3 345.5 316.7 275.6 197.4 98.7 41.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 74.0 78.2 86.4 94.6 102.8 111.1 123.4 139.9 164.5 209.8 259.1 263.3 259.1 263.3 292.0 403.1 662.2 900.8 1044.8 1061.2 991.3 719.8 584.1 501.8 456.6 411.3 366.1 308.5 197.4 90.5 37.0 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 82.3 90.5 98.7 111.1 123.4 139.9 176.9 246.8 349.6 423.7 460.7 505.9 584.1 761.0 1209.3 1999.1 2883.4 3130.2 2875.2 2356.9 1855.1 1382.1 1024.2 761.0 584.1 452.5 357.9 197.4 98.7 37.0 4.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 82.3 94.6 102.8 119.3 131.6 156.3 213.9 325.0 489.5 584.1 654.0 748.6 900.8 1229.9 2015.5 3335.9 4866.0 5215.7 4685.0 3722.5 2990.4 2180.0 1546.6 1065.3 756.8 538.8 407.2 193.3 102.8 37.0 4.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 86.4 98.7 106.9 127.5 160.4 246.8 407.2 637.6 892.6 1110.6 1308.0 1534.3 1834.5 2459.8 3928.2 5972.5 7704.2 8053.8 7498.5 6564.8 5890.2 5051.1 4084.5 2854.6 1731.7 966.6 522.4 213.9 111.1 41.1 4.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 86.4 98.7 111.1 139.9 185.1 341.4 604.7 950.2 1295.7 1637.1 1957.9 2315.8 2768.2 3693.7 5840.9 8609.1 10542.4 10892.0 10307.9 9403.0 8790.1 7922.2 6622.4 4639.8 2706.5 1390.3 633.4 230.3 119.3 41.1 4.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 90.5 102.8 115.2 148.1 213.9 431.9 798.0 1262.8 1698.8 2159.5 2611.9 3101.4 3697.9 4923.6 7753.6 11241.6 13380.5 13726.1 13121.4 12245.3 11690.0 10793.3 9156.2 6429.1 3677.3 1818.1 748.6 250.9 127.5 45.2 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 90.5 102.8 119.3 156.3 238.6 522.4 991.3 1575.4 2101.9 2686.0 3261.8 3883.0 4631.6 6153.5 9666.2 13878.3 16218.7 16564.2 15930.8 15083.5 14589.9 13664.4 11694.1 8214.2 4652.1 2241.7 859.7 267.4 135.7 45.2 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 90.5 106.9 127.5 172.8 312.6 765.1 1398.5 2110.1 2792.9 3438.7 4101.0 4787.9 5766.8 7852.3 11698.2 15971.9 18090.3 18452.2 18003.9 17543.2 17214.1 16017.2 13327.1 9604.5 5882.0 3311.2 1118.8 333.2 139.9 41.1 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 65.8 69.9 78.2 94.6 106.9 131.6 189.2 386.6 1003.6 1801.6 2640.7 3484.0 4191.4 4940.1 5692.8 6902.1 9547.0 13726.1 18061.5 19957.7 20340.2 20077.0 19998.8 19834.3 18370.0 14960.1 10990.7 7111.9 4380.7 1378.0 399.0 144.0 41.1 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 78.2 94.6 111.1 139.9 201.6 460.7 1242.2 2204.7 3171.4 4175.0 4948.3 5783.3 6601.8 8037.4 11241.6 15758.0 20151.0 21825.1 22232.4 22150.1 22458.6 22454.5 20726.9 16593.0 12381.0 8341.8 5454.2 1637.1 464.8 148.1 37.0 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 78.2 94.6 111.1 144.0 218.0 534.7 1484.9 2611.9 3706.1 4866.0 5701.0 6622.4 7506.8 9172.6 12940.4 17790.0 22244.7 23696.7 24120.4 24223.2 24918.3 25078.8 23079.7 18226.0 13771.3 9571.6 6523.7 1896.2 530.6 152.2 32.9 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 78.2 94.6 111.1 148.1 238.6 633.4 1715.2 3002.7 4179.1 5326.7 6227.5 7251.7 8284.2 10205.1 14400.6 19949.5 24260.2 25675.2 26053.6 26390.9 27205.3 27024.3 24461.8 19423.0 14779.1 10801.5 7268.2 2159.5 641.7 164.5 37.0 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 61.7 65.8 78.2 94.6 115.2 152.2 263.3 732.2 1945.6 3397.6 4648.0 5787.4 6754.0 7881.1 9065.7 11237.5 15860.9 22109.0 26275.7 27649.6 27991.0 28558.6 29492.3 28969.9 25843.8 20619.9 15790.9 12035.5 8016.8 2422.7 752.7 181.0 37.0 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 65.8 78.2 94.6 115.2 152.2 283.8 826.8 2175.9 3788.3 5121.1 6248.1 7276.4 8510.4 9843.1 12270.0 17317.0 24268.4 28291.2 29628.1 29924.2 30722.2 31779.3 30911.4 27221.8 21812.8 16798.7 13265.4 8761.3 2681.9 859.7 193.3 41.1 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 65.8 78.2 94.6 115.2 156.3 304.4 925.5 2406.3 4179.1 5590.0 6708.8 7802.9 9139.7 10620.5 13302.4 18777.2 26427.9 30306.8 31602.4 31857.5 32889.9 34066.3 32857.0 28603.9 23009.8 17806.5 14495.3 9505.8 2945.1 970.7 205.7 41.1 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 65.8 78.2 94.6 115.2 160.4 312.6 995.4 2566.7 4384.8 5766.8 6881.5 8041.5 9419.4 10994.8 13857.7 19566.9 27299.9 31162.3 32544.4 32968.1 34169.1 35234.5 33831.8 29356.6 23552.7 18645.6 15186.3 9752.6 3237.2 1057.1 205.7 41.1 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 57.6 65.8 78.2 94.6 115.2 164.5 316.7 1065.3 2727.1 4594.6 5939.6 7054.3 8280.1 9703.3 11369.1 14408.9 20356.7 28167.8 32017.9 33490.4 34078.6 35444.3 36402.7 34802.6 30109.3 24091.6 19480.6 15877.3 10003.5 3533.3 1143.5 205.7 41.1 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 61.7 74.0 94.6 115.2 164.5 325.0 1135.3 2887.5 4800.2 6116.5 7227.1 8518.6 9983.0 11743.5 14964.2 21146.4 29039.9 32869.3 34432.4 35185.1 36723.5 37566.7 35777.4 30857.9 24634.5 20319.7 16568.4 10250.3 3825.4 1225.8 201.6 41.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 61.7 74.0 94.6 115.2 168.6 329.1 1205.2 3048.0 5005.9 6289.2 7399.8 8757.2 10262.7 12117.8 15515.3 21936.2 29907.8 33724.9 35374.3 36295.7 37998.6 38734.9 36748.2 31610.7 25173.4 21154.7 17259.4 10497.1 4117.4 1312.1 201.6 41.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 61.7 74.0 94.6 115.2 164.5 325.0 1164.1 2936.9 4816.7 6120.6 7210.6 8473.4 9925.4 11698.2 14886.0 21018.9 28871.2 32750.1 34259.6 35008.2 36497.3 37282.9 35436.0 30533.0 24424.7 20245.6 16469.6 10209.2 3854.2 1316.3 222.1 41.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 53.5 61.7 74.0 94.6 115.2 160.4 316.7 1122.9 2825.8 4627.5 5956.1 7017.3 8189.6 9584.0 11278.7 14252.6 20097.6 27834.7 31775.2 33140.8 33720.8 34991.8 35835.0 34128.0 29455.3 23676.1 19336.6 15679.9 9925.4 3590.9 1320.4 238.6 41.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 90.5 111.1 156.3 312.6 1081.8 2710.7 4434.1 5787.4 6828.1 7905.8 9246.7 10859.1 13623.2 19180.3 26794.0 30800.3 32026.1 32429.2 33490.4 34383.0 32815.9 28377.6 22923.4 18423.4 14886.0 9637.4 3327.7 1320.4 259.1 37.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 90.5 111.1 152.2 304.4 1040.7 2599.6 4244.9 5618.8 6634.7 7621.9 8905.3 10439.5 12989.8 18258.9 25757.5 29825.5 30907.3 31141.8 31985.0 32931.0 31503.7 27299.9 22174.8 17514.4 14096.3 9349.5 3064.4 1324.5 275.6 37.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 90.5 111.1 148.1 283.8 933.7 2328.1 3866.5 5178.6 6198.7 7124.2 8275.9 9637.4 11887.4 16737.0 23713.1 27830.6 28990.5 29241.4 29899.5 30755.1 29689.8 25983.7 21068.3 16453.2 12985.7 8646.1 2825.8 1197.0 259.1 37.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 90.5 111.1 144.0 263.3 830.9 2060.8 3488.1 4738.5 5766.8 6626.5 7642.5 8835.4 10789.2 15215.1 21668.8 25835.6 27077.8 27341.1 27814.1 28579.2 27875.8 24663.3 19957.7 15391.9 11875.1 7942.8 2583.1 1065.3 238.6 32.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 86.4 106.9 139.9 242.7 723.9 1789.3 3105.5 4298.4 5330.8 6128.8 7013.2 8033.3 9686.8 13693.2 19624.5 23840.7 25161.0 25436.6 25728.7 26399.1 26057.7 23347.1 18851.2 14330.7 10764.5 7239.4 2344.6 937.8 222.1 32.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 86.4 106.9 135.7 222.1 617.0 1517.8 2727.1 3858.3 4894.8 5631.1 6379.7 7231.2 8584.4 12171.2 17580.2 21845.7 23244.2 23536.3 23643.2 24223.2 24243.8 22026.7 17740.6 13269.5 9653.9 6536.0 2101.9 806.2 201.6 28.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 86.4 102.8 131.6 201.6 522.4 1283.3 2315.8 3315.3 4228.5 4898.9 5598.2 6383.8 7568.5 10649.3 15540.0 19891.9 21500.2 21788.1 21681.2 21886.8 21726.4 19793.2 15971.9 11875.1 8399.3 5495.4 1818.1 686.9 189.2 32.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 69.9 82.3 102.8 123.4 185.1 427.8 1048.9 1908.6 2772.4 3558.0 4170.9 4820.8 5540.6 6548.4 9123.3 13499.8 17942.2 19760.3 20044.1 19719.1 19550.5 19205.0 17559.7 14203.2 10480.7 7144.8 4454.7 1534.3 563.5 176.9 37.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 65.8 82.3 98.7 119.3 164.5 329.1 814.4 1497.2 2225.3 2891.6 3438.7 4039.3 4693.3 5532.4 7601.4 11459.6 15988.4 18016.2 18295.9 17753.0 17214.1 16687.6 15326.1 12430.4 9086.3 5890.2 3414.0 1246.3 444.2 164.5 41.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 65.8 78.2 94.6 111.1 144.0 234.5 580.0 1085.9 1682.3 2221.2 2706.5 3257.7 3845.9 4512.3 6075.3 9419.4 14034.6 16272.2 16547.8 15790.9 14877.8 14166.2 13092.6 10661.7 7691.9 4635.7 2373.4 962.5 320.8 152.2 45.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 65.8 78.2 90.5 106.9 135.7 205.7 473.0 872.0 1353.3 1793.4 2175.9 2611.9 3080.9 3627.9 4870.1 7547.9 11402.1 13487.5 13775.4 13022.7 12084.9 11328.0 10328.5 8333.5 5997.2 3648.5 1920.9 835.0 300.3 144.0 41.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 49.4 57.6 65.8 74.0 86.4 102.8 123.4 176.9 366.1 654.0 1020.1 1365.6 1649.4 1962.0 2319.9 2743.6 3669.1 5676.3 8769.5 10706.9 11003.1 10254.4 9291.9 8485.7 7564.3 6009.5 4302.5 2665.4 1468.4 703.4 279.7 131.6 41.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 53.5 61.7 74.0 82.3 98.7 115.2 148.1 259.1 436.0 686.9 933.7 1118.8 1312.1 1554.8 1855.1 2463.9 3800.7 6132.9 7922.2 8226.6 7486.2 6499.0 5643.4 4800.2 3681.4 2603.7 1678.2 1011.9 571.7 259.1 123.4 37.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 53.5 61.7 69.9 78.2 94.6 102.8 119.3 152.2 222.1 357.9 505.9 588.2 666.4 789.8 970.7 1258.7 1929.1 3500.4 5137.5 5454.2 4717.9 3706.1 2805.3 2036.1 1353.3 909.0 691.0 559.4 444.2 238.6 111.1 32.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 53.5 61.7 69.9 78.2 90.5 98.7 111.1 131.6 172.8 255.0 357.9 423.7 460.7 522.4 617.0 773.3 1147.6 2081.3 3085.0 3290.6 2867.0 2282.9 1723.5 1279.2 909.0 670.5 551.2 473.0 394.9 246.8 106.9 32.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
49.4 45.2 49.4 57.6 65.8 74.0 82.3 90.5 98.7 111.1 127.5 156.3 209.8 259.1 259.1 255.0 267.4 292.0 366.1 662.2 1036.6 1127.0 1016.0 859.7 645.8 526.5 464.8 431.9 415.4 386.6 345.5 250.9 98.7 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
